MITSUBISHI ELECTRIC Changes for the Better
Germany

DC Link choke for 200V Inverter; 37kW; 0,2mH; 158A

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)200
Current TypeDC
Rated Capacity (kW)37
Protection ClassIP00
Power Loss (W)58,8
Applicable InverterFR-A741, FR-A800, FR-D700-SC, FR-E800, FR-F800
Inductance (mH)0,2
Rated Current (A) (fa_ger_79)158

Product Dimensions & Weight

Width (mm)150
Height (mm)237
Depth (mm)114
Weight (kg)10,7

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO