MITSUBISHI ELECTRIC Changes for the Better
Germany

DC Link choke for 200V Inverter; 30kW; 0,23mH; 129A

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)200
Current TypeDC
Rated Capacity (kW)30
Protection ClassIP00
Power Loss (W)60,8
Applicable InverterFR-F800, FR-A741, FR-A800, FR-D700-SC, FR-E800
Inductance (mH)0,23
Rated Current (A) (fa_ger_79)129

Product Dimensions & Weight

Width (mm)150
Height (mm)237
Depth (mm)94
Weight (kg)8,2

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO