MITSUBISHI ELECTRIC Changes for the Better
Germany

DC Link choke for 200V Inverter; 0,75kW; 9,7mH; 3,6A

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)200
Current TypeDC
Rated Capacity (kW)0.75
Protection ClassIP20
Power Loss (W)12,3
Applicable InverterFR-A741, FR-A800, FR-D700-SC, FR-E800, FR-F800
Inductance (mH)9,7
Rated Current (A) (fa_ger_79)3,6

Product Dimensions & Weight

Width (mm)88
Height (mm)53,5
Depth (mm)70
Weight (kg)0,6

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)20
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO