MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter; Rated Power: 0,1kW; 1x200-240V; Rated Current: 0,8A@50°C; IP20

FA-Inverter: Inverter

SeriesFR-D700 SERIES
TypeFR-D700 COMPACT INVERTER
Minimum Rated Voltage (V)200
Min. Permissible Voltage (V)170
Maximum Rated Voltage (V)240
Max. Permissible Voltage (V)264
Current TypeAC
Phases1
Rated Output Current ND (A)0,8
Rated Motor Capacity ND (kW)0,1
Control MethodV/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM , MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR
Brake Chopper ED (%)30
Integrated EMC FilterNO
Safe Torque Off (STO)YES
Regenerative (4Q)NO
DisplayBUILT-IN
PLC FunctionNO
Integrated Analogue Outputs1
RS-4851
Power Loss ND (W)14
Frequency Range (Hz)0,2–400
Integrated DC ChokeNO
Display Type4 DIGITS LED
Integrated Digital Inputs5
Digital Outputs (Transistor)1
Digital Outputs (Relay)1
Integrated Analogue Inputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableNO
USBNO
Ethernet PortNO
Built-In NetworkMODBUS-RTU
Leakage Current (mA)1
Standby Power Consumption (W)5,5-14
Protection ClassIP20

Product Dimensions & Weight

Width (mm)68
Height (mm)128
Depth (mm)80,5
Weight (kg)0,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)485,75
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO