MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter; Rated Power: 0,75kW; 3x200-240V; Rated Current: 4,2A; IP20

FA-Inverter: Inverter

SeriesFR-D700 SERIES
TypeFR-D700 COMPACT INVERTER
Minimum Rated Voltage (V)200
Min. Permissible Voltage (V)170
Maximum Rated Voltage (V)240
Max. Permissible Voltage (V)264
Current TypeAC
Phases3
Rated Output Current ND (A)4,2
Rated Motor Capacity ND (kW)0,75
Control MethodV/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM , MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR
Brake Chopper ED (%)30
Integrated EMC FilterNO
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayBUILT-IN
Display Type4 DIGITS LED
PLC FunctionNO
Integrated Digital Inputs5
Digital Outputs (Transistor)1
Digital Outputs (Relay)1
Integrated Analogue Inputs2
Integrated Analogue Outputs1
IO Type of Terminal BlockSPRING CLAMP
ExpandableNO
RS-4851
USBNO
Ethernet PortNO
Built-In NetworkMODBUS-RTU
Leakage Current (mA)1
Power Loss ND (W)50
Standby Power Consumption (W)5,5-10,5
Protection ClassIP20

Product Dimensions & Weight

Width (mm)68
Height (mm)128
Depth (mm)162,5
Weight (kg)1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number556-67-2, 541-02-6, 15571-58-1, 13560-89-9, 127-19-5, 12060-00-3, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO