Series | FR-F800 SERIES |
---|---|
Type | FR-F846-E2 INVERTER |
Minimum Rated Voltage (V) | 380 |
Min. Permissible Voltage (V) | 323 |
Maximum Rated Voltage (V) | 500 |
Max. Permissible Voltage (V) | 550 |
Current Type | AC |
Phases | 3 |
Rated Output Current LD (A) | 11,5 |
Rated Motor Capacity LD (kW) | 5,5 |
Frequency Range (Hz) | 0,2–590 |
Control Method | V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL |
Motor Type | INDUCTION MOTOR, PM MOTOR |
Integrated EMC Filter | YES |
Safe Torque Off (STO) | YES |
Regenerative (4Q) | NO |
Integrated DC Choke | YES |
Display | FR-DU08 |
Display Type | 5 DIGITS LED (12 SEGMENT) |
PLC Function | YES |
Program Memory | 6K |
Program Memory Unit | STEPS |
Integrated Digital Inputs | 12 |
Digital Outputs (Transistor) | 5 |
Digital Outputs (Relay) | 2 |
Integrated Analogue Inputs | 3 |
Integrated Analogue Outputs | 2 |
IO Type of Terminal Block | SPRING CLAMP |
Expandable | YES |
USB | 1+1 MINI |
Ethernet Port | 1 |
Built-In Network | CC-LINK IE FIELD NETWORK BASIC, MELSOFT/FA, MODBUS/TCP, SLMP, iQSS, BACNET/IP |
Leakage Current (mA) | 2 |
Power Loss SLD (W) | 175 |
Standby Power Consumption (W) | 19 |
Protection Class | IP55 |
Depth (mm) | 271 |
---|---|
Weight (kg) | 16 |
Width (mm) | 238 |
Height (mm) | 520 |
CE | COMPLIANT |
---|---|
Shipping Approvals | DNV,ABS |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 3300 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 50 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 12626-81-2, 1317-36-8, 13560-89-9, 15571-58-1, 540-97-6, 541-02-6, 556-67-2, 68-12-2, 7439-92-1, 96-45-7 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |