MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter AC; Pn: 3,7kW; 3x380-500V;In max: 7,6A; IP55

FA-Inverter: Inverter

SeriesFR-F800 SERIES
TypeFR-F846-E2 INVERTER
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)500
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current LD (A)7,6
Rated Motor Capacity LD (kW)3,7
Frequency Range (Hz)0,2–590
Control MethodV/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeYES
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD NETWORK BASIC, MELSOFT/FA, MODBUS/TCP, SLMP, iQSS, BACNET/IP
Leakage Current (mA)2
Power Loss SLD (W)130
Standby Power Consumption (W)19
Protection ClassIP55

Product Dimensions & Weight

Depth (mm)271
Weight (kg)15
Width (mm)238
Height (mm)520

Conformity

CECOMPLIANT
Shipping ApprovalsDNV,ABS
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)3300
Steel (g)0
Glass (g)0
Other plastic (g)50
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number68-12-2, 556-67-2, 13560-89-9, 541-02-6, 540-97-6, 15571-58-1, 1317-36-8, 12626-81-2, 7439-92-1, 96-45-7
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO