MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter AC; Pn: 1,5kW; 3x380-500V;In max: 3,5A; IP55; with main switch

FA-Inverter: Inverter

SeriesFR-F800 SERIES
TypeFR-F846-E2-S6 WITH MAIN SWITCH
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)500
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current LD (A)3,5
Rated Motor Capacity LD (kW)1,5
Control MethodV/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeYES
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
Power Loss SLD (W)75
Frequency Range (Hz)0,2–590
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkiQSS, SLMP, MODBUS/TCP, MELSOFT/FA, CC-LINK IE FIELD NETWORK BASIC, BACNET/IP
Leakage Current (mA)2
Standby Power Consumption (W)19
Protection ClassIP55

Product Dimensions & Weight

Width (mm)238
Height (mm)520
Depth (mm)325
Weight (kg)15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV,ABS
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO