MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter; Rated Power: 5,5kW; 3x380-500V;In max: 12,6A;(5,5kW; 12,6A);IP20

FA-Inverter: Inverter

SeriesFR-F800 SERIES
TypeFR-F800-E INVERTER
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)500
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current SLD (A)12,6
Rated Output Current LD (A)11,5
Rated Motor Capacity SLD (kW)5,5
Rated Motor Capacity LD (kW)5,5
Frequency Range (Hz)0,2–590
Control MethodV/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD NETWORK BASIC, MELSOFT/FA, iQSS, MODBUS/TCP, SLMP, BACNET/IP
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)175
Power Loss LD (W)160
Standby Power Consumption (W)19
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)140
Weight (kg)3,3
Width (mm)150
Height (mm)260

Conformity

CECOMPLIANT
Shipping ApprovalsDNV,ABS
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)388
Steel (g)0
Glass (g)0
Other plastic (g)6,768
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO