MITSUBISHI ELECTRIC Changes for the Better

Inverter; Pn:0,2kW; 1x200-240V; In max:1,5A; (0,2kW;1,5A);EtherCAT;SIL3; IP20

FA-Inverter: Inverter

SeriesFR-E800 SERIES
TypeFR-E800-ETH SAFETY CONTROL
Minimum Rated Voltage (V)200
Min. Permissible Voltage (V)170
Maximum Rated Voltage (V)240
Max. Permissible Voltage (V)264
Current TypeAC
Phases3
Rated Output Current ND (A)1,5
Rated Motor Capacity ND (kW)0,2
Frequency Range (Hz)0,2–590
Control MethodMAGNETIC FLUX VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, REAL SENSORLESS VECTOR CONTROL, V/F CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterNO
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayBUILT-IN
Display Type4 DIGITS LED
PLC FunctionYES
Program Memory2K
Program Memory UnitSTEPS
Integrated Digital Inputs0
Digital Outputs (Transistor)0
Digital Outputs (Relay)1
Integrated Analogue Inputs2
Integrated Analogue Outputs0
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-485NO
USB1 (MINI B)
Ethernet Port2
Built-In NetworkEtherCAT
Leakage Current (mA)1,2
Power Loss ND (W)18
Protection ClassIP20

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO