MITSUBISHI ELECTRIC Changes for the Better
Germany

FR-Configurator for 700 series; multi l + FR-Configurator2 for 800 series

FA-Software: Software Inverter

TypeFR-CONFIGURATOR SOFTWARE
Distribution VersionUSB
SeriesMELSOFT FR SERIES

Product Dimensions & Weight

Weight (kg)0,054

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO