MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter DC; Pn: 450-630kW; DC 537-707V;In max: 1212A;(500kW; 962A); IP00

FA-Inverter: Inverter

SeriesFR-A800 PLUS SERIES
TypeFR-A800-R2R (FOR ROLL TO ROLL)
Minimum Rated Voltage (V)430
Min. Permissible Voltage (V)430
Maximum Rated Voltage (V)780
Max. Permissible Voltage (V)780
Current TypeDC
Phases3
Rated Output Current ND (A)962
Rated Motor Capacity ND (kW)500
Rated Motor Capacity HD (kW)450
Control MethodSOFT-PWM/HIGH FRQ PWM/VECTOR
Motor TypeINDUCTION MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB2
Ethernet Port1
Built-In NetworkMODBUS-RTU
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)9810
Power Loss LD (W)8630
Power Loss ND (W)7400
Power Loss HD (W)6490
Frequency Range (Hz)0,2–590
Standby Power Consumption (W)111
Protection ClassIP00

Product Dimensions & Weight

Width (mm)680
Height (mm)1580
Depth (mm)440
Weight (kg)243

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)100
Styrofoam (g)0
Other plastic (g)500
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B