MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter LC; Pn: 280-315kW; 3x590-690V;In max: 359A; IP00, liquid-cooled

FA-Inverter: Inverter

SeriesFR-A800 PLUS SERIES
TypeFR-A800-LC (LIQUID COOLED)
Minimum Rated Voltage (V)525/600
Min. Permissible Voltage (V)472/540
Maximum Rated Voltage (V)600/690
Max. Permissible Voltage (V)660/759
Current TypeAC
Phases3
Rated Output Current ND (A)320
Rated Motor Capacity ND (kW)280
Control MethodSOFT-PWM/HIGH FRQ PWM/VECTOR
Motor TypeINDUCTION MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4851
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD BASIC, MODBUS/TCP
Power Loss SLD (W)6150
Power Loss ND (W)5550
Frequency Range (Hz)50/60
Protection ClassIP00

Product Dimensions & Weight

Width (mm)675
Height (mm)1517
Depth (mm)440
Weight (kg)212

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B