MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter AC; Pn: 0,25-0,75kW; 3x380-500V;In max: 2,3A;(0,4kW; 1,5A); IP20, ETH.

FA-Inverter: Inverter

SeriesFR-A800 PLUS SERIES
TypeFR-A800-CRN (FOR CRANES)
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)500
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current SLD (A)2,3
Rated Output Current LD (A)2,1
Rated Output Current ND (A)1,5
Rated Output Current HD (A)0,8
Rated Motor Capacity ND (kW)0,4
Rated Motor Capacity HD (kW)0,2
Control MethodVECTOR CONTROL (WITH FR-A8AP), V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkMODBUS/TCP, CC-LINK IE FIELD NETWORK BASIC, CC-LINK IE FIELD NETWORK
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)55
Power Loss LD (W)50
Power Loss ND (W)40
Power Loss HD (W)30
Frequency Range (Hz)0,2–590
Standby Power Consumption (W)19
Protection ClassIP20

Product Dimensions & Weight

Width (mm)150
Height (mm)260
Depth (mm)140
Weight (kg)3,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)800
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B