MITSUBISHI ELECTRIC Changes for the Better

FR-A870-02860-E2-60

Material number 404672
Inverter AC; Pn: 132-250kW; 3x525-690V;In max: 286A; IP20

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)525/600
Min. Permissible Voltage (V)472/540
Maximum Rated Voltage (V)600/690
Max. Permissible Voltage (V)660/759
Current TypeAC
Phases3
Rated Output Current ND (A)230
Frequency Range (Hz)50/60
Control MethodSOFT-PWM/HIGH FRQ PWM/VECTOR
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeYES
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD NETWORK BASIC, MODBUS/TCP, SLMP, iQSS
Power Loss SLD (W)4.600
Power Loss ND (W)3.700
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)410
Weight (kg)122
Width (mm)380
Height (mm)900

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)20.000
Steel (g)15
Glass (g)0
Other plastic (g)150
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12626-81-2, 127-19-5, 1317-36-8, 13560-89-9, 15571-58-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO