MITSUBISHI ELECTRIC Changes for the Better

Inverter DC; Pn: 450-630kW; DC 537-707V;In max: 1212A;(500kW; 962A); IP00

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)430
Min. Permissible Voltage (V)430
Maximum Rated Voltage (V)780
Max. Permissible Voltage (V)780
Current TypeDC
Phases1
Rated Output Current SLD (A)1.212
Rated Output Current LD (A)1.094
Rated Output Current ND (A)962
Rated Output Current HD (A)866
Rated Motor Capacity SLD (kW)630
Rated Motor Capacity LD (kW)560
Rated Motor Capacity ND (kW)500
Rated Motor Capacity HD (kW)450
Frequency Range (Hz)0,2–590
Control MethodVECTOR CONTROL (WITH FR-A8AP), V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-485OPTIONAL
USB1+1 MINI
Ethernet Port1
Built-In NetworkMODBUS/TCP, CC-LINK IE FIELD NETWORK BASIC, CC-LINK IE FIELD NETWORK
Leakage Current (mA)2(DELTA) / 1(STAR)
Power Loss SLD (W)9.810
Power Loss LD (W)8.630
Power Loss ND (W)7.400
Power Loss HD (W)6.490
Standby Power Consumption (W)111
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)440
Weight (kg)243
Width (mm)680
Height (mm)1.580

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)7.495
Steel (g)0
Glass (g)0
Other plastic (g)789
Wood (g)39.000
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO