MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter DC; Pn: 280-400kW; DC 537-707V;In max: 770A;(315kW; 610A); IP00

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)430
Min. Permissible Voltage (V)430
Maximum Rated Voltage (V)780
Max. Permissible Voltage (V)780
Current TypeDC
Phases1
Rated Output Current SLD (A)770
Rated Output Current LD (A)683
Rated Output Current ND (A)610
Rated Output Current HD (A)547
Rated Motor Capacity SLD (kW)400
Rated Motor Capacity LD (kW)355
Rated Motor Capacity ND (kW)315
Rated Motor Capacity HD (kW)280
Control MethodVECTOR CONTROL (WITH FR-A8AP), V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-485OPTIONAL
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD NETWORK, CC-LINK IE FIELD NETWORK BASIC, MODBUS/TCP
Leakage Current (mA)2(DELTA) / 1(STAR)
Power Loss SLD (W)5800
Power Loss LD (W)5050
Power Loss ND (W)4450
Power Loss HD (W)3900
Frequency Range (Hz)0,2–590
Standby Power Consumption (W)80
Protection ClassIP00

Product Dimensions & Weight

Width (mm)540
Height (mm)1330
Depth (mm)440
Weight (kg)163

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)18151
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)640
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number540-97-6, 15571-58-1, 13560-89-9, 541-02-6, 556-67-2, 1317-36-8, 127-19-5, 117-81-7, 7439-92-1, 84-74-2
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO