MITSUBISHI ELECTRIC Changes for the Better
Germany

InverterAC without DC Choke;Pn:185-280kW;3x380-500V;In max:547A;(220kW;432A)IP00

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)500
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current SLD (A)547
Rated Output Current LD (A)481
Rated Output Current ND (A)432
Rated Output Current HD (A)361
Rated Motor Capacity SLD (kW)280
Rated Motor Capacity LD (kW)250
Rated Motor Capacity ND (kW)220
Rated Motor Capacity HD (kW)185
Control MethodVECTOR CONTROL (WITH FR-A8AP), V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-485OPTIONAL
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD NETWORK, CC-LINK IE FIELD NETWORK BASIC, MODBUS/TCP
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)5850
Power Loss LD (W)5100
Power Loss ND (W)4550
Power Loss HD (W)3700
Frequency Range (Hz)0,2–590
Standby Power Consumption (W)125
Protection ClassIP00

Product Dimensions & Weight

Width (mm)680
Height (mm)1010
Depth (mm)380
Weight (kg)166

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)15093
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)495
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number127-19-5, 1317-36-8, 13560-89-9, 15571-58-1, 540-97-6, 541-02-6, 556-67-2, 7439-92-1, 84-61-7
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO