MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter AC; Pn: 5,5-11kW; 3x200-240V;In max: 49A;(7,5kW; 33A); IP20

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800-E INVERTER
Minimum Rated Voltage (V)200
Min. Permissible Voltage (V)170
Maximum Rated Voltage (V)240
Max. Permissible Voltage (V)264
Current TypeAC
Phases3
Rated Output Current SLD (A)49
Rated Output Current LD (A)45
Rated Output Current ND (A)33
Rated Output Current HD (A)24
Rated Motor Capacity SLD (kW)11
Rated Motor Capacity LD (kW)11
Rated Motor Capacity ND (kW)7,5
Rated Motor Capacity HD (kW)5,5
Frequency Range (Hz)0,2–590
Control MethodVECTOR CONTROL (WITH FR-A8AP), V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, REAL SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES (OFF ON INITIAL SETTINGS)
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkMODBUS/TCP, CC-LINK IE FIELD NETWORK BASIC, CC-LINK IE FIELD NETWORK
Leakage Current (mA)22
Power Loss SLD (W)525
Power Loss LD (W)480
Power Loss ND (W)350
Power Loss HD (W)230
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)170
Weight (kg)7,52
Width (mm)220
Height (mm)324

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1650
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12626-81-2, 127-19-5, 96-45-7, 7439-92-1, 1317-36-8, 15571-58-1, 13560-89-9
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO