MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter; Rated Power: 15kW; 3x380-480V; Rated Current: 31A; IP00

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A741 INVERTER
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)480
Max. Permissible Voltage (V)528
Current TypeAC
Phases3
Rated Output Current ND (A)31
Rated Motor Capacity ND (kW)15
Frequency Range (Hz)0,2–400
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR
Brake Chopper ED (%)30
Integrated EMC FilterYES
Safe Torque Off (STO)NO
Regenerative (4Q)YES
Integrated DC ChokeNO
DisplayFR-DU07
Display Type4 DIGITS LED
PLC FunctionYES
Program Memory1K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSCREW
ExpandableYES
RS-4852
USB1
Built-In NetworkMODBUS-RTU
Leakage Current (mA)1
Power Loss ND (W)860
Standby Power Consumption (W)12,2
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)294
Weight (kg)40
Width (mm)300
Height (mm)600

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)6200
Steel (g)0
Glass (g)0
Other plastic (g)50
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12626-81-2, 13560-89-9, 15571-58-1, 2451-62-9, 25155-23-1, 540-97-6, 541-02-6, 556-67-2, 7439-92-1, 117-81-7, 872-50-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO