Series | REGENERATIVE CONVERTER |
---|---|
Type | FR-XC BOX-TYPE REACTOR |
Protection Class | IP20 |
Depth (mm) | 330 |
---|---|
Weight (kg) | 56,9 |
Width (mm) | 350 |
Height (mm) | 600 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 7.000 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 30 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 108-78-1, 119313-12-1, 3147-75-9, 540-97-6, 541-02-6, 556-67-2, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |