MITSUBISHI ELECTRIC Changes for the Better
Germany

Multifunction Regeneration Conv.; 400V class; 75kW

FA-Inverter: External Option

SeriesREGENERATIVE CONVERTER
TypeFR-XC REGENERATION CONVERTER

Product Dimensions & Weight

Depth (mm)380
Weight (kg)45
Width (mm)220
Height (mm)830

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)10.900,0
Steel (g)0
Glass (g)0
Other plastic (g)125,0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B