MITSUBISHI ELECTRIC Changes for the Better
Germany

Multifunction Regeneration Conv.;400V class;55kW

FA-Inverter: External Option

SeriesREGENERATIVE CONVERTER
TypeFR-XC REGENERATION CONVERTER
Network InterfaceRS485
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)195
Weight (kg)28
Width (mm)325
Height (mm)550

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)3120
Steel (g)15
Glass (g)0
Other plastic (g)95
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B