MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter; Rated Power: 0,1kW; 3x200-240V; Rated Current: 0,8A; IP20

FA-Inverter: Inverter

SeriesFR-E700 SERIES
TypeFR-E700 STANDARD INVERTER
Minimum Rated Voltage (V)200
Min. Permissible Voltage (V)170
Maximum Rated Voltage (V)240
Max. Permissible Voltage (V)264
Current TypeAC
Phases3
Rated Output Current ND (A)0,8
Rated Motor Capacity ND (kW)0,1
Control MethodMAGNETIC FLUX VECTOR CONTROL, V/F CONTROL
Motor TypeINDUCTION MOTOR
Brake Chopper ED (%)30
Integrated EMC FilterNO
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayBUILT-IN
Display Type4 DIGITS LED
PLC FunctionNO
Integrated Digital Inputs6
Digital Outputs (Transistor)2
Digital Outputs (Relay)1
Integrated Analogue Inputs2
Integrated Analogue Outputs1
IO Type of Terminal BlockSCREW
ExpandableYES
RS-4851
USB1
Built-In NetworkMODBUS-RTU
Leakage Current (mA)1
Power Loss ND (W)14
Standby Power Consumption (W)4,5
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)80,5
Weight (kg)0,5
Width (mm)68
Height (mm)128

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)200
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12060-00-3, 127-19-5, 13560-89-9, 15571-58-1, 541-02-6, 556-67-2, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B