MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter Body DC; Pn: 315-450kW; DC 537-707V;In max: 866A;(355kW; 683A); IP00

FA-Inverter: Inverter

SeriesFR-A/F800 SERIES
TypeBASE UNIT FOR INV A842/F842
Minimum Rated Voltage (V)430
Min. Permissible Voltage (V)430
Maximum Rated Voltage (V)780
Max. Permissible Voltage (V)780
Current TypeDC
Phases1
Rated Output Current ND (A)683
Rated Motor Capacity ND (kW)355
Rated Motor Capacity HD (kW)315
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4852
USB2
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)6690
Power Loss LD (W)5800
Power Loss ND (W)5100
Power Loss HD (W)4410
Standby Power Consumption (W)80
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)440
Weight (kg)163
Width (mm)540
Height (mm)1330

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)18151
Steel (g)0
Glass (g)0
Other plastic (g)640
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO