MITSUBISHI ELECTRIC Changes for the Better

Inverter AC; Pn: 0,4-0,75kW; 3x380-500V;In max: 2,1A;(0,4kW; 1,5A); IP55

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800 ADVANCED INVERTER
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)500
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current ND (A)1,5
Rated Motor Capacity ND (kW)0,4
Frequency Range (Hz)0,2–590
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeYES
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4852
USB1+1 MINI
Built-In NetworkMODBUS-RTU
Leakage Current (mA)2
Power Loss SLD (W)50
Standby Power Consumption (W)19
Protection ClassIP55

Product Dimensions & Weight

Depth (mm)271
Weight (kg)15
Width (mm)238
Height (mm)520

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)3.219
Steel (g)0
Glass (g)0
Other plastic (g)13
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO