MITSUBISHI ELECTRIC Changes for the Better
Germany

Inverter DC; Pn: 400-550kW; DC 537-707V;In max: 1094A;(450kW; 866A); IP00

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800 ADVANCED INVERTER
Minimum Rated Voltage (V)430
Min. Permissible Voltage (V)430
Maximum Rated Voltage (V)780
Max. Permissible Voltage (V)780
Current TypeDC
Phases1
Rated Output Current ND (A)866
Rated Motor Capacity ND (kW)450
Rated Motor Capacity HD (kW)400
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4852
USB1+1 MINI
Built-In NetworkMODBUS-RTU
Leakage Current (mA)2(DELTA) / 1(STAR)
Power Loss SLD (W)8600
Power Loss LD (W)7340
Power Loss ND (W)6500
Power Loss HD (W)5650
Frequency Range (Hz)0,2–590
Standby Power Consumption (W)111
Protection ClassIP00

Product Dimensions & Weight

Width (mm)680
Height (mm)1580
Depth (mm)440
Weight (kg)243

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)7495,00
Other paper (g)0,00
Aluminum (g)0
Steel (g)0
Styrofoam (g)0,00
Other plastic (g)789,00
Wood (g)39000,00
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B