Series | FR-A SERIES |
---|---|
Type | FR-A800 SLIM MODEL |
Minimum Rated Voltage (V) | 380 |
Min. Permissible Voltage (V) | 323 |
Maximum Rated Voltage (V) | 500 |
Max. Permissible Voltage (V) | 550 |
Current Type | AC |
Phases | 3 |
Rated Output Current SLD (A) | 454 |
Rated Output Current ND (A) | 363 |
Rated Motor Capacity SLD (kW) | 250 |
Rated Motor Capacity ND (kW) | 200 |
Frequency Range (Hz) | 0,2–590 |
Control Method | V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, VECTOR CONTROL (WITH FR-A8AP), MAGNETIC FLUX VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, REAL SENSORLESS VECTOR CONTROL |
Motor Type | INDUCTION MOTOR, PM MOTOR |
Integrated EMC Filter | YES |
Safe Torque Off (STO) | YES |
Regenerative (4Q) | YES |
Integrated DC Choke | YES |
Display | FR-DU08 |
Display Type | 5 DIGITS LED (12 SEGMENT) |
PLC Function | YES |
Program Memory | 6K |
Program Memory Unit | STEPS |
Integrated Digital Inputs | 12 |
Digital Outputs (Transistor) | 5 |
Digital Outputs (Relay) | 2 |
Integrated Analogue Inputs | 3 |
Integrated Analogue Outputs | 2 |
IO Type of Terminal Block | SPRING CLAMP |
Expandable | YES |
USB | 1+1 MINI |
Ethernet Port | 1 |
Built-In Network | CC-LINK IE FIELD NETWORK BASIC, MODBUS/TCP, SLMP, iQSS |
Leakage Current (mA) | 35(DELTA) / 2(STAR) |
Power Loss SLD (W) | 5.300 |
Power Loss ND (W) | 4.175 |
Standby Power Consumption (W) | 96 |
Protection Class | IP20 |
Depth (mm) | 390 |
---|---|
Weight (kg) | 148 |
Width (mm) | 450 |
Height (mm) | 1.250 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 400 |
Styrofoam (g) | 0 |
Cardboard (g) | 16,4 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 317 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |