FFR-SI-32A-SS1

Material number 209739
Sinusfilter for 200/230/400V Inverters;max. 32A;FT=4-16kHz;(W*H*D) 210*260*135mm

FA-Inverter: Filter

TypeSINUSFILTER
SeriesALL
Rated Capacity (kW)200V: 7,5, 230V: 7,5, 400V: 15
Rated Current (A) (fa_ger_79)32
Power Loss (W)273
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)135
Weight (kg)16,1
Width (mm)210
Height (mm)270

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)10
Styrofoam (g)0
Cardboard (g)1.200
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO