MITSUBISHI ELECTRIC Changes for the Better

FFR-DT-683A-SS1

Material number 209764
du/dt Filter for 400V Inverters; max. 683A; FT=2-16kHz; (W*H*D) 240*325*230mm

FA-Inverter: Filter

TypeDU/DT FILTER
SeriesALL
Rated Capacity (kW)200V: -, 230V: -, 400V: 400
Rated Current (A) (fa_ger_79)683
Power Loss (W)410
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)230
Weight (kg)38
Width (mm)240
Height (mm)325

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)3.000
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO