MITSUBISHI ELECTRIC Changes for the Better

ZA-10A1

Material number 585177
Powder clutch; ZA-A1 Series; Rated torque 100 Nm; Natural cooling

FA-ECB: Powder Clutch

SeriesZA-A1
TypePOWDER CLUTCH
Rated Torque (Nm)100
Rated Current (A) (fa_ger_79)2
Power Consumption (W)48
Speed (mm/s)700
Shaft TypeTHROUGH-SHAFT

Product Dimensions & Weight

Depth (mm)166
Weight (kg)19,5
Width (mm)275
Height (mm)275

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO