MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series CPU module Redundant Process-CPU; 4096 I/O; 34 ns/com.; 124k steps

FA-MOD PLC: CPU Module

SeriesMELSEC-Q SERIES
TypeREDUNDANT CPU
Program Memory124K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points8192
Cycle Time LD (ns)34
Cycle Time MOV (ns)102
USB1
Ethernet PortN/A
RS-2321
Buffer BatteryYES
Int. Current Consumption (A)0,89

Product Dimensions & Weight

Width (mm)52,2
Height (mm)98
Depth (mm)89,3
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)117
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9, 7439-92-1, 12060-00-3, 110-71-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B