MITSUBISHI ELECTRIC Changes for the Better

iQ-R Series Simple Motion Module; 8 Axes (SSCNET III/H)

FA-Servo-Motion: Motion Controller

TypeSIMPLE MOTION MODULE
Command InterfaceSSCNET III/H
Number of Axes8
Program Capacity600
Inputs20
Program Capacity UnitPOSITIONING DATA / AXIS
SeriesMELSEC IQ-R SERIES

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,23
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)25

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 872-50-4, 80-05-7, 2451-62-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO