MITSUBISHI ELECTRIC Changes for the Better
Germany

iQ-R Series Simple Motion Module for CC-Link IE Field Network; 4 Axis

FA-Servo-Motion: Motion Controller

SeriesMELSEC IQ-R SERIES
TypeSIMPLE MOTION MODULE
Number of Axes4
Program Capacity600
Program Capacity UnitPOSITIONING DATA / AXIS
Inputs16
Command InterfaceCC-LINK IE FIELD

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,23

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)25
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 80-05-7, 2451-62-9, 872-50-4
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO