MITSUBISHI ELECTRIC Changes for the Better

RD78G64

Material number 481568
Motion Control Unit; iQ-R series; 64 Axes; for CC-Link IE TSN

FA-Servo-Motion: Motion Controller

TypeMOTION MODULE
Command InterfaceCC-LINK IE TSN
Number of Axes64
Program Capacity600
USB1
Ethernet Port1
Program Capacity UnitPOSITIONING DATA / AXIS
SeriesMELSEC IQ-R SERIES

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,26
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)2,86
Wood (g)0
Other paper (g)25

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 119313-12-1, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO