MITSUBISHI ELECTRIC Changes for the Better
Germany

iQ-R Motion Controller CPU 64-axis (SSCNET III/H)

FA-Servo-Motion: Motion Controller

SeriesMELSEC IQ-R SERIES
TypeMOTION CPU
Number of Axes64
Program Capacity32K
Program Capacity UnitSTEPS
Ethernet Port1
Command InterfaceSSCNET III/H, SSCNET III

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,28

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)2
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number872-50-4, 80-05-7, 68-12-2, 7439-92-1, 1303-86-2
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO