MITSUBISHI ELECTRIC Changes for the Better
Germany

iQ-R Motion Controller CPU 32-axis (SSCNET III/H)

FA-Servo-Motion: Motion Controller

TypeMOTION CPU
Command InterfaceSSCNET III/H, SSCNET III
Number of Axes32
Program Capacity32K
USB1
Ethernet Port1
Program Capacity UnitSTEPS
SeriesMELSEC IQ-R SERIES

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,28
Width (mm)106
Height (mm)27,8

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)2

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 68-12-2, 80-05-7, 1303-86-2, 872-50-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO