MITSUBISHI ELECTRIC Changes for the Better
Germany

16-axis QDS-Motion Controller CPU (SSCNET III/H)

FA-Servo-Motion: Motion Controller

Number of Axes16
RS-2321
TypeMOTION CPU
Program Capacity16K
Command InterfaceSSCNET III/H, SSCNET III
USB1
Ethernet Port1
Inputs4
Program Capacity UnitSTEPS
SeriesMELSEC-Q SERIES

Product Dimensions & Weight

Depth (mm)120,3
Weight (kg)0,38
Width (mm)27,4
Height (mm)120,5

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)91
Steel (g)0
Glass (g)0
Other plastic (g)54
Wood (g)0
Other paper (g)30

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1317-36-8, 1303-86-2, 110-71-4, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO