MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

Q170MCPU-S1

Material number 280731
Stand-Alone Motion-Controller Q170MCPU-S1; 16 Axis (SSCNET III); 30k Steps

FA-Servo-Motion: Motion Controller

Number of Axes16
RS-2321
Outputs2
TypeMOTION CPU
Program Capacity30K
Command InterfaceSSCNET III
USB1
Ethernet Port1
Inputs4
Program Capacity UnitSTEPS
SeriesMELSEC-Q SERIES

Product Dimensions & Weight

Depth (mm)135
Weight (kg)0,9
Width (mm)52
Height (mm)178

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)195
Steel (g)0
Glass (g)0
Other plastic (g)65,52
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO