MITSUBISHI ELECTRIC Changes for the Better
Germany

Programmable Logic Controller, ALPHA Extension Unit 4 relay outputs

FA-COM PLC: Digital I/O Module

SeriesALPHA2 SERIES
TypeEXTENSION UNIT
Power Supply (V)100-240
Current TypeAC
Occupied I/O Points on PLC4
Integrated Digital Outputs4
Output TypeRELAY

Product Dimensions & Weight

Width (mm)53,1
Height (mm)90
Depth (mm)24,5
Weight (kg)0,05

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)26
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO