AL2-2PT-ADP

Material number 151238
Programmable Logic Controller, ALPHA Analogue Input Converter PT100,2 channels

FA-COM PLC: Analogue I/O Module

SeriesALPHA2 SERIES
TypeEXTENSION UNIT
Power Supply (V)24
Current TypeDC
Integrated Analogue Inputs2
Min. Ambient Temperature (°C)-25
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Depth (mm)32,5
Weight (kg)0,07
Width (mm)35,5
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)24
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 1303-86-2, 2451-62-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO