MITSUBISHI ELECTRIC Changes for the Better

AL2-24MR-D

Material number 215075
Programmable Logic Controller, ALPHA Base Unit 15 inputs/9 relay outputs, DC

FA-COM PLC: Main Unit

TypeALPHA MAIN UNIT
Power Supply (V)24
Current TypeDC
Program Memory200 BLOCKS
Program Memory UnitEEPROM
Integrated Digital Inputs15
Integrated Digital Outputs9
Integrated Analogue Inputs8
Output TypeRELAY
Local I/O Points24
Local + Remote I/O Points24
ExpandableYES
RS-2321
Power Consumption (W)9
Buffer BatteryNO
Protection ClassIP20
Min. Ambient Temperature (°C)-25
Max. Ambient Temperature (°C)55
SeriesALPHA2 SERIES

Product Dimensions & Weight

Depth (mm)52
Weight (kg)0,3
Width (mm)124,6
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsDNV
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)65
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 1303-86-2, 13560-89-9, 2451-62-9, 629-14-1, 3147-75-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO