AL2-24MR-A

Material number 215074
Programmable Logic Controller, ALPHA Base Unit 15 inputs/9 relay outputs, AC

FA-COM PLC: Main Unit

TypeALPHA MAIN UNIT
Power Supply (V)100-240
Current TypeAC
Program Memory200 BLOCKS
Program Memory UnitEEPROM
Integrated Digital Inputs15
Integrated Digital Outputs9
Output TypeRELAY
Local I/O Points24
Local + Remote I/O Points24
ExpandableYES
RS-2321
Power Consumption (W)7
Buffer BatteryNO
Protection ClassIP20
Min. Ambient Temperature (°C)-25
Max. Ambient Temperature (°C)55
SeriesALPHA2 SERIES

Product Dimensions & Weight

Depth (mm)52
Weight (kg)0,35
Width (mm)124,6
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsDNV
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)65
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 13560-89-9, 2451-62-9, 629-14-1, 79-94-7, 3147-75-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO