MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; Differential driver output module, 2 axis

FA-MOD PLC: Positioning Module

SeriesMELSEC IQ-R SERIES
TypeDIFFERENTIAL DRIVER OUTPUT
Number of Axes2
Int. Current Consumption (A)0,54

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98 (106)
Depth (mm)110
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO