MITSUBISHI ELECTRIC Changes for the Better

PLC iQ-R Series; DC input module Eingangsmodul, highspeed, 32 DC24V6mA

FA-MOD PLC: Digital Input Module

SeriesMELSEC IQ-R SERIES
TypeDC HIGH-SPEED INPUT
Occupied I/O Points on PLC32
Integrated Digital Inputs32
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,15

Product Dimensions & Weight

Depth (mm)131
Weight (kg)0,12
Width (mm)27,8
Height (mm)98 (106)

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO