MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series Profinet I/O device module; 10 BASE-T/100 BASE-TX; RJ45

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeIO DEVICE
Network InterfacePROFINET

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,194

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45,0
Other paper (g)26,0
Aluminum (g)0,0
Steel (g)0,0
Styrofoam (g)0,0
Other plastic (g)4,0
Wood (g)0,0
Glass (g)0,0
Others (g)0,0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO