MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Network Interface Module; iQ-R Series; CC-Link IE TSN; master/slave station

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeMASTER/LOCAL STATION
Network InterfaceCC-LINK IE TSN

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98(106)
Depth (mm)110
Weight (kg)0,2

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO