MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; CC-Link IE Headstation

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeLOCAL STATION
Network InterfaceCC-LINK IE FIELD NETWORK

Product Dimensions & Weight

Width (mm)50
Height (mm)90
Depth (mm)95
Weight (kg)0,23

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9, 12060-00-3, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO