MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; CC-Link IE Headstation; coated

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeLOCAL STATION
Network InterfaceCC-LINK IE FIELD NETWORK

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,2

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9, 12060-00-3
Dangerous Goods ClassNO
WEEEB2B