MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; CC-Link IE Field network module, Master/Local station

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeMASTER/LOCAL STATION
Network InterfaceCC-LINK IE FIELD NETWORK

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98 (106)
Depth (mm)110
Weight (kg)0,17

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO